{"product":{"productId":"agid.5042","price":4895.49,"name":"Fixed bearing units"},"currency":"SEK"}
Material
Housing steel.
Version
Housing black oxidised.
Visa mer
Visa mindre
Beskrivning
Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings is matched to the floating bearing units 24074 and the housings for flange nuts 24070. The housings may be screwed on from above or below and pinned with two taper pins or cylindrical pins. Reference faces on both sides ease unit alignment.
Ready to install fixed bearing units with double row preloaded high-accuracy bearings and a 60° thrust angle. They accept both radial and axial forces from both directions and, due to preloading provide for highest rigidity, concentricity, precise tool positioning and repeatability.
Ready to install fixed bearing units with double row preloaded high-accuracy bearings and a 60° thrust angle. They accept both radial and axial forces from both directions and, due to preloading provide for highest rigidity, concentricity, precise tool positioning and repeatability.
Drawing reference
1) angular-contact thrust ball bearing
2) M slotted nut
2) M slotted nut
Viktigt meddelande om nedladdning av CAD-modeller
För att kunna ladda ner våra CAD-modeller måste du först logga in. Om du ännu inte har skapat ett konto kan du registrera dig under "Mitt konto" (till höger på skärmen) och följa instruktionerna.