Shrink Disc
steel
- To connect a hollow shaft to a shaft
- Suitable for static, dynamic and shock loads
- For very high torques
- No shift of axial shaft/hub during assembly
- Self-centring
kr577.84
plus sales tax
Added to your shopping cart
Designation
Shrink Disc
Form
B
Body material
steel
D1=Outside diameter
115
D=Internal diameter
68
F=Transmissible axial force kN
94/111/128
M=Transmissible torque NM
2400/3000/3800
Ms=Tightening torque NM
35
P=Surface pressure on hub
329
n=Number of clamping screws
9XM08
B
34,5
DW
505560
L
29
L1
24,5
Description
Material
Steel.
Version
Bright.
Note
Shrink disc to connect a hollow hub to a shaft. They are mounted on the OD of the hub and generate pressure on the hub wall by reducing the ID with wedge-formed rings, creating a press fit between the hub and shaft. They are suitable for static, dynamic and shock loads.
- for extremely high torques
- no axial shaft/hub offset when assembling
- self-centring
The version 23380-01-4072 has high tensile ISO 4762 screws.
- for extremely high torques
- no axial shaft/hub offset when assembling
- self-centring
The version 23380-01-4072 has high tensile ISO 4762 screws.
Assembly
Remove existing transportation locks. Clean and lightly oil shaft, internal and external hub diameters. Do not use MoS2 or grease. Slide shrink disc onto hub. Then slide unit (shrink disc/hub) onto shaft and position correctly. Gently tighten clamping screws one after the other by hand. Then use a torque wrench to tighten the clamping screws crosswise in several increments to the defined tightening torque MS.
1st increment approx. 33% MS
2nd increment approx. 66% MS
3rd increment 100% MS
Dismantling: Gradually loosen all screws one after the other but do not fully remove from the thread. The shrinking disc usually loosens itself.
1st increment approx. 33% MS
2nd increment approx. 66% MS
3rd increment 100% MS
Dismantling: Gradually loosen all screws one after the other but do not fully remove from the thread. The shrinking disc usually loosens itself.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.