text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
23000
Rolling bearings
Tapered roller bearing FAG single row
23825
Tapered roller bearing FAG single row
Support of high radial and axial loads
Suitable for medium speeds
Special features:
Datasheet
from kr157.38
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
D=Internal diameter
Please select
15 (1)
17 (2)
20 (3)
25 (2)
30 (3)
35 (3)
40 (3)
45 (2)
50 (2)
D1=Outside diameter
Please select
40 (1)
42 (2)
47 (3)
52 (1)
55 (1)
62 (3)
68 (1)
72 (2)
75 (1)
80 (3)
90 (1)
100 (1)
110 (1)
Type
Please select
Series 303 (9)
Series 320 (ISO dimensions) (7)
Series 302 (5)
T1=Dynamic load ratings N
Please select
61000 (2)
130000 (1)
18500 (1)
23000 (1)
24000 (1)
26500 (1)
27000 (1)
27500 (1)
34000 (1)
38500 (1)
43500 (1)
45500 (1)
47000 (1)
53000 (1)
54000 (1)
60000 (1)
64000 (1)
73000 (1)
91000 (1)
96000 (1)
T2=Static load ratings N
Please select
102000 (1)
108000 (1)
148000 (1)
17800 (1)
20500 (1)
24500 (1)
27000 (1)
28500 (1)
32500 (1)
33500 (1)
45500 (1)
46500 (1)
48000 (1)
57000 (1)
59000 (1)
61000 (1)
67000 (1)
71000 (1)
75000 (1)
86000 (1)
93000 (1)
U=Speed limit rpm
Please select
12600 (2)
15400 (2)
18200 (2)
21000 (2)
7800 (2)
8800 (2)
9800 (2)
10500 (1)
11200 (1)
11900 (1)
16800 (1)
6300 (1)
6700 (1)
9400 (1)
1
(current)
2
Filter
21 results found
TAPERED ROLLER BEARING SINGLE ROW, D=17 D1=40 B2=13,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-001704012
D=Internal diameter
17
D1=Outside diameter
40
Type
Series 302
T1=Dynamic load ratings N
18500
T2=Static load ratings N
17800
U=Speed limit rpm
21000
kr157.38
More details
TAPERED ROLLER BEARING SINGLE ROW, D=20 D1=47 B2=15,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-002004714
D=Internal diameter
20
D1=Outside diameter
47
Type
Series 302
T1=Dynamic load ratings N
27000
T2=Static load ratings N
27000
U=Speed limit rpm
16800
kr172.01
More details
TAPERED ROLLER BEARING SINGLE ROW, D=30 D1=62 B2=17,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-003006216
D=Internal diameter
30
D1=Outside diameter
62
Type
Series 302
T1=Dynamic load ratings N
43500
T2=Static load ratings N
48000
U=Speed limit rpm
11900
kr209.42
More details
TAPERED ROLLER BEARING SINGLE ROW, D=35 D1=72 B2=18,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-003507217
D=Internal diameter
35
D1=Outside diameter
72
Type
Series 302
T1=Dynamic load ratings N
54000
T2=Static load ratings N
59000
U=Speed limit rpm
9800
kr261.04
More details
TAPERED ROLLER BEARING SINGLE ROW, D=40 D1=80 B2=19,75 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-004008018
D=Internal diameter
40
D1=Outside diameter
80
Type
Series 302
T1=Dynamic load ratings N
61000
T2=Static load ratings N
67000
U=Speed limit rpm
8800
kr314.03
More details
TAPERED ROLLER BEARING SINGLE ROW, D=15 D1=42 B2=14,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-101504213
D=Internal diameter
15
D1=Outside diameter
42
Type
Series 303
T1=Dynamic load ratings N
23000
T2=Static load ratings N
20500
U=Speed limit rpm
21000
kr194.69
More details
TAPERED ROLLER BEARING SINGLE ROW, D=17 D1=47 B2=15,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-101704714
D=Internal diameter
17
D1=Outside diameter
47
Type
Series 303
T1=Dynamic load ratings N
27500
T2=Static load ratings N
24500
U=Speed limit rpm
18200
kr195.11
More details
TAPERED ROLLER BEARING SINGLE ROW, D=20 D1=52 B2=16,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-102005215
D=Internal diameter
20
D1=Outside diameter
52
Type
Series 303
T1=Dynamic load ratings N
34000
T2=Static load ratings N
32500
U=Speed limit rpm
15400
kr198.13
More details
TAPERED ROLLER BEARING SINGLE ROW, D=25 D1=62 B2=18,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-102506217
D=Internal diameter
25
D1=Outside diameter
62
Type
Series 303
T1=Dynamic load ratings N
47000
T2=Static load ratings N
45500
U=Speed limit rpm
12600
kr240.98
More details
TAPERED ROLLER BEARING SINGLE ROW, D=30 D1=72 B2=20,75 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-103007219
D=Internal diameter
30
D1=Outside diameter
72
Type
Series 303
T1=Dynamic load ratings N
60000
T2=Static load ratings N
61000
U=Speed limit rpm
10500
kr296.89
More details
TAPERED ROLLER BEARING SINGLE ROW, D=35 D1=80 B2=22,75 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-103508021
D=Internal diameter
35
D1=Outside diameter
80
Type
Series 303
T1=Dynamic load ratings N
73000
T2=Static load ratings N
75000
U=Speed limit rpm
9400
kr353.95
More details
TAPERED ROLLER BEARING SINGLE ROW, D=40 D1=90 B2=25,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-104009023
D=Internal diameter
40
D1=Outside diameter
90
Type
Series 303
T1=Dynamic load ratings N
91000
T2=Static load ratings N
102000
U=Speed limit rpm
7800
kr435.04
More details
TAPERED ROLLER BEARING SINGLE ROW, D=45 D1=100 B2=27,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-104510025
D=Internal diameter
45
D1=Outside diameter
100
Type
Series 303
T1=Dynamic load ratings N
96000
T2=Static load ratings N
108000
U=Speed limit rpm
6700
kr554.27
More details
TAPERED ROLLER BEARING SINGLE ROW, D=50 D1=110 B2=29,25 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-105011027
D=Internal diameter
50
D1=Outside diameter
110
Type
Series 303
T1=Dynamic load ratings N
130000
T2=Static load ratings N
148000
U=Speed limit rpm
6300
kr675.18
More details
TAPERED ROLLER BEARING SINGLE ROW, D=20 D1=42 B2=15 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-302004215
D=Internal diameter
20
D1=Outside diameter
42
Type
Series 320 (ISO dimensions)
T1=Dynamic load ratings N
24000
T2=Static load ratings N
28500
U=Speed limit rpm
18200
kr198.34
More details
TAPERED ROLLER BEARING SINGLE ROW, D=25 D1=47 B2=15 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-302504715
D=Internal diameter
25
D1=Outside diameter
47
Type
Series 320 (ISO dimensions)
T1=Dynamic load ratings N
26500
T2=Static load ratings N
33500
U=Speed limit rpm
15400
kr196.36
More details
TAPERED ROLLER BEARING SINGLE ROW, D=30 D1=55 B2=17 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-303005517
D=Internal diameter
30
D1=Outside diameter
55
Type
Series 320 (ISO dimensions)
T1=Dynamic load ratings N
38500
T2=Static load ratings N
46500
U=Speed limit rpm
12600
kr225.20
More details
TAPERED ROLLER BEARING SINGLE ROW, D=35 D1=62 B2=18 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-303506218
D=Internal diameter
35
D1=Outside diameter
62
Type
Series 320 (ISO dimensions)
T1=Dynamic load ratings N
45500
T2=Static load ratings N
57000
U=Speed limit rpm
11200
kr242.23
More details
TAPERED ROLLER BEARING SINGLE ROW, D=40 D1=68 B2=19 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-304006819
D=Internal diameter
40
D1=Outside diameter
68
Type
Series 320 (ISO dimensions)
T1=Dynamic load ratings N
53000
T2=Static load ratings N
71000
U=Speed limit rpm
9800
kr278.60
More details
TAPERED ROLLER BEARING SINGLE ROW, D=45 D1=75 B2=20 BALL-BEARING STEEL, COMP:STEEL
Item No. 23825-304507520
D=Internal diameter
45
D1=Outside diameter
75
Type
Series 320 (ISO dimensions)
T1=Dynamic load ratings N
61000
T2=Static load ratings N
86000
U=Speed limit rpm
8800
kr319.46
More details
1
(current)
2
Filter
Description
Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage, steel.
Version
Series 302
Series 303
Series 320 (ISO dimension)
Note
Tapered roller bearings can accept high radial and axial loads. Axial loads are absorbed in only one direction. For axial counter support a second bearing mounted inverse is required. Suitable for medium speeds.
The bearings are separable. This means the bearing parts can be fitted independently of each other. The bearings are supplied without seals. They can be lubricated with grease or oil from the side.
The main dimensions of the tapered roller bearings conform to DIN ISO 355 and DIN 720. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range
-30 °C to +120 °C.
Other dimensions and versions.
Details
CAD
Accessories