text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
23000
Rolling bearings
Deep groove ball bearing FAG single row
23800
Deep groove ball bearing FAG single row
Support of high radial and axial loads
2Z: sealed with non-contact labyrinth seals on both sides
2RSR: sealed with with contact lip seals on both sides
Lubricated for entire service life
Special features:
Datasheet
from kr38.04
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
D=Internal diameter
Please select
3 (1)
4 (1)
5 (2)
6 (2)
7 (4)
8 (2)
9 (4)
10 (8)
12 (8)
15 (8)
17 (6)
20 (6)
25 (6)
30 (6)
35 (6)
40 (6)
45 (6)
50 (6)
D1=Outside diameter
Please select
10 (1)
13 (1)
16 (2)
19 (6)
21 (2)
22 (4)
24 (4)
26 (4)
28 (2)
30 (2)
32 (4)
35 (6)
37 (2)
40 (2)
42 (4)
47 (6)
52 (4)
55 (2)
62 (6)
68 (2)
72 (4)
75 (2)
80 (6)
85 (2)
90 (4)
100 (2)
110 (2)
B=Width
Please select
4 (1)
5 (9)
6 (4)
7 (6)
8 (6)
9 (4)
10 (4)
11 (4)
12 (8)
13 (4)
14 (6)
15 (6)
16 (6)
17 (4)
18 (2)
19 (4)
20 (2)
21 (2)
23 (2)
25 (2)
27 (2)
Type
Please select
2Z (45)
2RSR (43)
T1=Dynamic load ratings N
Please select
12700 (4)
16000 (4)
2600 (4)
29000 (4)
3250 (4)
4550 (4)
6000 (4)
10000 (2)
11400 (2)
1320 (2)
13400 (2)
14000 (2)
1450 (2)
1520 (2)
1650 (2)
16600 (2)
19300 (2)
20000 (2)
20800 (2)
22400 (2)
22500 (2)
31000 (2)
33500 (2)
3650 (2)
36500 (2)
42500 (2)
5100 (2)
53000 (2)
5600 (2)
62000 (2)
6950 (2)
7800 (2)
8150 (2)
9300 (2)
9500 (2)
9650 (2)
1290 (1)
640 (1)
T2=Static load ratings N
Please select
1100 (4)
1370 (4)
1960 (4)
6550 (4)
7800 (4)
10200 (2)
11200 (2)
11400 (2)
11600 (2)
14300 (2)
15300 (2)
15600 (2)
1630 (2)
16300 (2)
18000 (2)
19000 (2)
20400 (2)
2360 (2)
24000 (2)
25000 (2)
2600 (2)
2850 (2)
3100 (2)
31500 (2)
3250 (2)
3450 (2)
3750 (2)
38000 (2)
4150 (2)
440 (2)
4750 (2)
5000 (2)
5400 (2)
5850 (2)
590 (2)
670 (2)
800 (2)
8000 (2)
220 (1)
490 (1)
U=Speed limit rpm
Please select
18000 (5)
20000 (5)
7500 (5)
11000 (4)
14000 (4)
16000 (4)
22000 (4)
8500 (4)
10000 (3)
12000 (3)
15000 (3)
24000 (3)
28000 (3)
30000 (3)
32000 (3)
5600 (3)
9500 (3)
13000 (2)
17000 (2)
19000 (2)
26000 (2)
36000 (2)
6000 (2)
6300 (2)
6700 (2)
9000 (2)
38000 (1)
4000 (1)
4500 (1)
45000 (1)
4800 (1)
5000 (1)
5300 (1)
8000 (1)
1
(current)
2
3
4
5
Filter
88 results found
DEEP GROOVE BALL BEARING SINGLE ROW, D=3 D1=10 B=4 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-100301004
D=Internal diameter
3
D1=Outside diameter
10
B=Width
4
Type
2Z
T1=Dynamic load ratings N
640
T2=Static load ratings N
220
U=Speed limit rpm
45000
kr54.55
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=7 D1=22 B=7 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-200702207
D=Internal diameter
7
D1=Outside diameter
22
B=Width
7
Type
2RSR
T1=Dynamic load ratings N
3250
T2=Static load ratings N
1370
U=Speed limit rpm
20000
kr51.21
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=9 D1=26 B=8 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-100902608
D=Internal diameter
9
D1=Outside diameter
26
B=Width
8
Type
2Z
T1=Dynamic load ratings N
4550
T2=Static load ratings N
1960
U=Speed limit rpm
28000
kr52.04
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=20 D1=52 B=15 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-102005215
D=Internal diameter
20
D1=Outside diameter
52
B=Width
15
Type
2Z
T1=Dynamic load ratings N
16000
T2=Static load ratings N
7800
U=Speed limit rpm
14000
kr88.31
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=25 D1=52 B=15 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-102505215
D=Internal diameter
25
D1=Outside diameter
52
B=Width
15
Type
2Z
T1=Dynamic load ratings N
14000
T2=Static load ratings N
7800
U=Speed limit rpm
14000
kr68.34
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=10 D1=19 B=5 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-201001905
D=Internal diameter
10
D1=Outside diameter
19
B=Width
5
Type
2RSR
T1=Dynamic load ratings N
1450
T2=Static load ratings N
590
U=Speed limit rpm
18000
kr184.34
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=12 D1=21 B=5 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-201202105
D=Internal diameter
12
D1=Outside diameter
21
B=Width
5
Type
2RSR
T1=Dynamic load ratings N
1520
T2=Static load ratings N
670
U=Speed limit rpm
18000
kr185.91
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=12 D1=37 B=12 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-201203712
D=Internal diameter
12
D1=Outside diameter
37
B=Width
12
Type
2RSR
T1=Dynamic load ratings N
9650
T2=Static load ratings N
4150
U=Speed limit rpm
13000
kr67.20
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=15 D1=42 B=13 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-201504213
D=Internal diameter
15
D1=Outside diameter
42
B=Width
13
Type
2RSR
T1=Dynamic load ratings N
11400
T2=Static load ratings N
5400
U=Speed limit rpm
12000
kr76.29
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=17 D1=47 B=14 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-201704714
D=Internal diameter
17
D1=Outside diameter
47
B=Width
14
Type
2RSR
T1=Dynamic load ratings N
13400
T2=Static load ratings N
6550
U=Speed limit rpm
11000
kr86.11
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=25 D1=47 B=12 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-202504712
D=Internal diameter
25
D1=Outside diameter
47
B=Width
12
Type
2RSR
T1=Dynamic load ratings N
10000
T2=Static load ratings N
5850
U=Speed limit rpm
10000
kr72.52
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=30 D1=62 B=16 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-203006216
D=Internal diameter
30
D1=Outside diameter
62
B=Width
16
Type
2RSR
T1=Dynamic load ratings N
19300
T2=Static load ratings N
11200
U=Speed limit rpm
7500
kr99.59
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=45 D1=75 B=16 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-204507516
D=Internal diameter
45
D1=Outside diameter
75
B=Width
16
Type
2RSR
T1=Dynamic load ratings N
20000
T2=Static load ratings N
14300
U=Speed limit rpm
6000
kr179.64
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=7 D1=19 B=6 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-100701906
D=Internal diameter
7
D1=Outside diameter
19
B=Width
6
Type
2Z
T1=Dynamic load ratings N
2600
T2=Static load ratings N
1100
U=Speed limit rpm
32000
kr44.63
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=8 D1=22 B=7 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-100802207
D=Internal diameter
8
D1=Outside diameter
22
B=Width
7
Type
2Z
T1=Dynamic load ratings N
3250
T2=Static load ratings N
1370
U=Speed limit rpm
30000
kr44.42
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=10 D1=19 B=5 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-101001905
D=Internal diameter
10
D1=Outside diameter
19
B=Width
5
Type
2Z
T1=Dynamic load ratings N
1450
T2=Static load ratings N
590
U=Speed limit rpm
36000
kr184.34
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=12 D1=21 B=5 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-101202105
D=Internal diameter
12
D1=Outside diameter
21
B=Width
5
Type
2Z
T1=Dynamic load ratings N
1520
T2=Static load ratings N
670
U=Speed limit rpm
32000
kr185.91
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=15 D1=24 B=5 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-101502405
D=Internal diameter
15
D1=Outside diameter
24
B=Width
5
Type
2Z
T1=Dynamic load ratings N
1650
T2=Static load ratings N
800
U=Speed limit rpm
28000
kr187.58
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=15 D1=35 B=11 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-101503511
D=Internal diameter
15
D1=Outside diameter
35
B=Width
11
Type
2Z
T1=Dynamic load ratings N
7800
T2=Static load ratings N
3750
U=Speed limit rpm
20000
kr42.54
More details
DEEP GROOVE BALL BEARING SINGLE ROW, D=17 D1=40 B=12 BALL-BEARING STEEL, COMP:NITRILE RUBBER
Item No. 23800-101704012
D=Internal diameter
17
D1=Outside diameter
40
B=Width
12
Type
2Z
T1=Dynamic load ratings N
9500
T2=Static load ratings N
4750
U=Speed limit rpm
18000
kr48.60
More details
1
(current)
2
3
4
5
Filter
Description
Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Version
2Z = sealed both sides with non-contact labyrinth seals.
2RSR = sealed both sides with contact lip seals.
Note
Deep groove ball bearings accept high radial and axial loads. Axial loads are absorbed in both directions. The versions 2Z and 2RSR are lubricated for life with a high quality grease.
The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range
-30 °C to +110 °C.
Open deep groove ball bearing.
Other dimensions and versions.
Details
CAD
Accessories