text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Bearing
Version 1
single row
Version 2
with cage
Body material
ceramic
Component material
PTFE
Body colour
white
B=Width
10
D1=Outside diameter
35
D=Internal diameter
17
T1=Dynamic load ratings N
3900
T2=Static load ratings N
2300
U=Speed limit rpm
21000
Material description (NOT STEE
ZrO2

Description

Material
Ceramic bearings ZrO2.
Bearing cage PTFE.
Version
Natural, white.
Note
Zirconia (ZrO2) is a cost-effective alternative to Si3N4. It also has the advantage that the thermal expansion is similar to that of steel, which means that a shrink fit is not required as expansion differences between the bearing housing and a steel shaft do not occur.
Safety
Reacts with concentrated hydrochloric acid, nitric acid and sulphuric acid.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought