text.skipToContent text.skipToNavigation
EN
Choose your language

23450

Quick-fit couplings with radial offset compensation

  • Simple and robust
  • Versatile use
  • Compatible with all common pneumatic and hydraulic cylinders
  • Versions: male or female thread
Special features:

from kr217.57

plus sales tax
20 results found

Description

Material
Coupling part and claw in steel.
Nut (DIN 439) in steel, grade 8.8.
Version
Coupling part and flange tempered and phosphated.
Nut black oxidised.
Note

Quick-fit couplings with radial offset compensation for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is carried out by means of a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.