text.skipToContent text.skipToNavigation
EN
Choose your language

23452

Quick-fit couplings with radial offset compensation and mounting flange

  • Simple and robust
  • Versatile use
  • Space-saving
  • Compatible with all common pneumatic and hydraulic cylinders
  • Versions: male or female thread
Special features:

from kr300.33

plus sales tax
20 results found

Description

Material
Coupling part and steel flange.
Nut (DIN 439), grade 8.8.
Version
Coupling part and flange tempered and phosphated.
Nut black oxidised.
Note

Space saving quick-fit couplings with radial offset compensation suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is with a T-slot, a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.