Quick-Fit Coupling
with radial offset compensation
steel
- Simple and robust
- Versatile use
- Space-saving
- Compatible with all common pneumatic and hydraulic cylinders
- Versions: external or internal thread
kr368.08
plus sales tax
Added to your shopping cart
Designation
Quick-Fit Coupling
Version 1
with radial offset compensation
Version 2
with mounting flange
Body material
steel
D=Thread
M06
F4=Permitted tensile & pressur
2,5
L2=Thread length
14
X=Radial shift compensation
0,6
A
14
A1
7
D1
42
D2
5,5
D3
10
L
30,5
L1 min.
11
L3
11
SW
10
T
5,4
Type
external thread
Description
Material
Coupling part and steel flange.
Nut (DIN 439), grade 8.8.
Nut (DIN 439), grade 8.8.
Version
Coupling part and flange tempered and phosphated.
Nut black oxidised.
Nut black oxidised.
Note
Space saving quick-fit couplings with radial offset compensation suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is with a T-slot, a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.
The quick-fit coupling does not transmit any torque.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.