text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Retaining Clip
DIN Standard
DIN 9832
Body material
steel
B=Width
25
H=Height
12
L=Length
20
B1
10
B2
5
D
9
D1
15
H1
8,5
H2
6,3

Description

Material
Steel.
Note
The retaining clips are used to fixate the DIN 9834 / ISO 9448 guide bushes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought