text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Bush
Version 1
maintenance-free
Body material
bronze
Component material
graphite
D1=Outside diameter
14
D=Internal diameter
10
L=Length
8
L1
1
R
1

Description

Material
Bronze with graphite inserts.
Version
Self-lubricating.
Hardness 190-220 HB.
Note
The guide bushes are radially and axially applicable.
The bearing elements are maintenance-free and wear-resistant.
The graphite inserts provide life-long lubrication.

Preferably for travel speeds < 0.5 m/s. (Additional lubrication is recommended for extreme loading with a higher travel speeds).
Technical Data

Material properties:
Base alloy: CuZn25Al6FeMn3
Density: 8.0 g/cm3
Tensile strength Rm: 750 N/mm2
Yield point: 450 N/mm2
Ductile fracture A5: 5-8%
Friction coefficient: 0.05 - 0.12
Maximum speed: 15 m/min
Thermal conductivity: 50 W/m x k
Thermal expansion coefficient: 18 x 10-6
Electrical conductivity: 7-8 m/(Ω x mm2)
Solid lubricant content: 25-30 %

Temperature range
Temporary temperature peaks up to ca. 200°C.
Tolerances
The bore for the bearings should correspond to ISO tolerance H7.

The tolerance h6 to h7 is recommended for the shaft.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought