Oldham Shaft Coupling
clamping with grub screw
aluminium
- Robust
- Clamping with threaded pins ensures markedly shorter assembly times
- Free of play
- Simple assembly (push-fit system)
- Short construction length
kr460.85
plus sales tax
Added to your shopping cart
Designation
Oldham Shaft Coupling
Size
16
Version 1
clamping with grub screw
Version 2
mini
Body material
aluminium
Component material
polyacetal
CTS=Stat.tors. resist. Nm/arcm
0,019
D1/D2=Fastening hole
4
D4=Outside diameter
16
L=Length
18
MA=Tightening torque (Nm)
1
MN=Nominal torque Nm
1
Mt=Inertia moment (10⁻³ kgm²)
0,0024
S3=Max. angular shaft displace
2°
S=Max. lateral shaft displacem
1
U=max speed rpm
8000
C (DIN 916)
M03
D1/D2
4
D1/D2 max.
6,35
D1/D2 min.
4
L1
8
L3
2,3
Description
Material
Centre disc polyacetal.
Hub aluminium.
Hub aluminium.
Note
The clamping of the hub by means of a grub screw is a cost-effective alternative for the Oldham-type couplings with radial clamping hub (23030). Short assembly times due to the clamping hub with grub screws.
The couplings can be installed in a fully assembled state, or push-in mounting is also possible. The required tightening torque of the grub screw must be observed. For easy dismantling we recommend machining a flat on the shaft.
The couplings can be installed in a fully assembled state, or push-in mounting is also possible. The required tightening torque of the grub screw must be observed. For easy dismantling we recommend machining a flat on the shaft.
Assembly
The shaft to hub hole fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
shaft: Ø 6 f7
hub: Ø 6 H8.
Advantages
- robust
- plug-in
- play-free
- short design
- plug-in
- play-free
- short design
On request
Hub bores D1 and D2 with separate tolerance class or range.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.