{"product":{"productId":"agid.4911","price":1091.86,"name":"Elastomer dog couplings with conical hub and clamping ring (similar to DIN 69002) "},"currency":"SEK"}
Material
Spider polyurethane hardness Shore 98A.
Hub aluminium.
Conical ring carbon steel.
Hub aluminium.
Conical ring carbon steel.
Show more
Show less
Description
Material
Spider polyurethane hardness Shore 98A.
Hub aluminium.
Conical ring carbon steel.
Hub aluminium.
Conical ring carbon steel.
Note
This coupling series is particularly suitable for use in high speed main spindle or drill spindle drives. Before the plug-in assembly, both clamping ring hubs must be fastened to the shafts with the correct tightening torque. Lightly oil the spider to ease assembly.
Assembly
The shaft to hub bore fit should be a transition fit. The play should be max. 0.02 mm. i.e:
shaft Ø 25 k6
bore Ø 25 G6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
shaft Ø 25 k6
bore Ø 25 G6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
On request
Hub bores D1 and D2 with separate tolerance class or range.
Drawing reference
1) elastomer spider
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.