text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Spider polyurethane hardness Shore 98A.
Hub aluminium.
Version
Bright.
Note
Clamping the hub with a grub screw is a cost-effective alternative to the elastomer dog couplings with radial clamping hub (23022). Short mounting times.
The couplings can be mounted completely assembled or plug-in mounting is also possible. Lightly oil the spider to ease assembly. Take note of the required tightening torque for the grub screw. To ease removal we recommend milling a flat on the shaft.
Assembly
The shaft to hub bore fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the couplings nominal torque is no longer guaranteed.
On request
Hub bores D1 and D2 with separate tolerance class or range.
Drawing reference
1) elastomer spider
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Frequently bought together