text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Taper Bush
Version 1
type 3020
Body material
grey cast iron
D1=Internal diameter
60
D=Outside diameter
108
For=For screw
5/8 BSW
L=Length
50,8
MA=Tightening torque
90
B
18
T2
4,4

Description

Material
Grey cast iron or steel.
Version
Phosphated
Note
The taper clamping bushes enable easy and rapid mounting and removal of pulleys. The wide range of bore sizes available enable immediate mounting without any time-consuming and costly internal or external machining. The bushes have DIN 6885/1 keyways in addition to the locking screws. These taper clamping bushes are interchangeable with all other similar commercial types.
Assembly
Installation must be carried out according to the enclosed user information.
Accessory
Supplied complete with screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought