text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shaft-Hub Coupling
Body material
stainless steel
D1=Outside diameter
17
D=Internal diameter
12
M=Tightening torque max. Nm
19
SW=Key width
19
T=Transmissible torque NM
18
G
M15X1
L
22
L1
18,5

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
Self-centring and play-free shaft/hub clamping sets with a very low moment of inertia and minimal space requirement. The clamping sets produce a friction connection between shaft and hub. Central nut for quick mounting. After the nut is loosened, the set can be removed with a puller tool.
Clamping set concentricity ±0.01 mm.
Assembly
To achieve the specified torque, the clamping set must be installed grease-free. The entire length of the clamping set must be in contact with the shaft. For maximum torque the shaft and hub must be sufficiently firm (min. yield strength 350 N/mm²).

Required tolerances:
Shaft: h7
Hub: H7
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought