text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
23000
Clamping sets (shaft-hub)
Keyless locking couplings Form H for high torques
23362
Keyless locking couplings Form H for high torques
For very high torques
For shaft diameter from 25 to 85 mm
Recessed mounting possible
Self-centring
Datasheet
from kr192.91
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
Designation
Please select
Keyless Locking Coupling (17)
Body material
Please select
steel (17)
D1=Outside diameter
Please select
55 (3)
60 (1)
65 (2)
75 (2)
80 (2)
85 (1)
90 (1)
95 (1)
110 (1)
115 (1)
120 (1)
125 (1)
D=Internal diameter
Please select
25 (1)
28 (1)
30 (1)
35 (1)
38 (1)
40 (1)
42 (1)
45 (1)
48 (1)
50 (1)
55 (1)
60 (1)
65 (1)
70 (1)
75 (1)
80 (1)
85 (1)
B
Please select
46 (3)
60 (3)
62 (2)
74 (4)
75 (1)
90 (4)
M=Transmissible torque NM
Please select
10950 (1)
11700 (1)
1300 (1)
13750 (1)
1600 (1)
16000 (1)
1680 (1)
2800 (1)
3050 (1)
3700 (1)
3950 (1)
4900 (1)
5900 (1)
6450 (1)
649 (1)
875 (1)
950 (1)
F=Transmissible axial force kN
Please select
64 (3)
135 (2)
155 (2)
193 (2)
313 (2)
84 (2)
174 (1)
344 (1)
375 (1)
74 (1)
P=Surface pressure on shaft
Please select
155 (2)
165 (2)
195 (2)
210 (2)
235 (2)
250 (2)
180 (1)
185 (1)
190 (1)
200 (1)
205 (1)
P=Surface pressure on hub
Please select
95 (5)
110 (4)
100 (2)
90 (2)
105 (1)
115 (1)
75 (1)
80 (1)
Ms=Tightening torque NM
Please select
41 (7)
17 (6)
83 (4)
Filter
17 results found
KEYLESS LOCKING COUPLING, D=25 D1=55, FORM:H STEEL
Item No. 23362-2555
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
55
D=Internal diameter
25
B
46
M=Transmissible torque NM
649
F=Transmissible axial force kN
64
P=Surface pressure on shaft
155
P=Surface pressure on hub
80
Ms=Tightening torque NM
17
kr192.91
More details
KEYLESS LOCKING COUPLING, D=28 D1=55, FORM:H STEEL
Item No. 23362-2855
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
55
D=Internal diameter
28
B
46
M=Transmissible torque NM
875
F=Transmissible axial force kN
64
P=Surface pressure on shaft
250
P=Surface pressure on hub
95
Ms=Tightening torque NM
17
kr192.91
More details
KEYLESS LOCKING COUPLING, D=30 D1=55, FORM:H STEEL
Item No. 23362-3055
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
55
D=Internal diameter
30
B
46
M=Transmissible torque NM
950
F=Transmissible axial force kN
64
P=Surface pressure on shaft
235
P=Surface pressure on hub
95
Ms=Tightening torque NM
17
kr192.91
More details
KEYLESS LOCKING COUPLING, D=35 D1=60, FORM:H STEEL
Item No. 23362-3560
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
60
D=Internal diameter
35
B
60
M=Transmissible torque NM
1300
F=Transmissible axial force kN
74
P=Surface pressure on shaft
165
P=Surface pressure on hub
75
Ms=Tightening torque NM
17
kr230.85
More details
KEYLESS LOCKING COUPLING, D=38 D1=65, FORM:H STEEL
Item No. 23362-3865
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
65
D=Internal diameter
38
B
60
M=Transmissible torque NM
1600
F=Transmissible axial force kN
84
P=Surface pressure on shaft
165
P=Surface pressure on hub
95
Ms=Tightening torque NM
17
kr257.07
More details
KEYLESS LOCKING COUPLING, D=42 D1=75, FORM:H STEEL
Item No. 23362-4275
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
75
D=Internal diameter
42
B
62
M=Transmissible torque NM
2800
F=Transmissible axial force kN
135
P=Surface pressure on shaft
250
P=Surface pressure on hub
110
Ms=Tightening torque NM
41
kr314.13
More details
KEYLESS LOCKING COUPLING, D=45 D1=75, FORM:H STEEL
Item No. 23362-4575
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
75
D=Internal diameter
45
B
62
M=Transmissible torque NM
3050
F=Transmissible axial force kN
135
P=Surface pressure on shaft
235
P=Surface pressure on hub
110
Ms=Tightening torque NM
41
kr333.88
More details
KEYLESS LOCKING COUPLING, D=40 D1=65, FORM:H STEEL
Item No. 23362-4065
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
65
D=Internal diameter
40
B
60
M=Transmissible torque NM
1680
F=Transmissible axial force kN
84
P=Surface pressure on shaft
155
P=Surface pressure on hub
95
Ms=Tightening torque NM
17
kr277.13
More details
KEYLESS LOCKING COUPLING, D=50 D1=80, FORM:H STEEL
Item No. 23362-5080
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
80
D=Internal diameter
50
B
74
M=Transmissible torque NM
3950
F=Transmissible axial force kN
155
P=Surface pressure on shaft
185
P=Surface pressure on hub
90
Ms=Tightening torque NM
41
kr363.03
More details
KEYLESS LOCKING COUPLING, D=48 D1=80, FORM:H STEEL
Item No. 23362-4880
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
80
D=Internal diameter
48
B
75
M=Transmissible torque NM
3700
F=Transmissible axial force kN
155
P=Surface pressure on shaft
195
P=Surface pressure on hub
90
Ms=Tightening torque NM
41
kr363.03
More details
KEYLESS LOCKING COUPLING, D=55 D1=85, FORM:H STEEL
Item No. 23362-5585
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
85
D=Internal diameter
55
B
74
M=Transmissible torque NM
4900
F=Transmissible axial force kN
174
P=Surface pressure on shaft
190
P=Surface pressure on hub
100
Ms=Tightening torque NM
41
kr363.03
More details
KEYLESS LOCKING COUPLING, D=60 D1=90, FORM:H STEEL
Item No. 23362-6090
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
90
D=Internal diameter
60
B
74
M=Transmissible torque NM
5900
F=Transmissible axial force kN
193
P=Surface pressure on shaft
195
P=Surface pressure on hub
100
Ms=Tightening torque NM
41
kr418.42
More details
KEYLESS LOCKING COUPLING, D=65 D1=95, FORM:H STEEL
Item No. 23362-6595
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
95
D=Internal diameter
65
B
74
M=Transmissible torque NM
6450
F=Transmissible axial force kN
193
P=Surface pressure on shaft
180
P=Surface pressure on hub
95
Ms=Tightening torque NM
41
kr461.37
More details
KEYLESS LOCKING COUPLING, D=75 D1=115, FORM:H STEEL
Item No. 23362-75115
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
115
D=Internal diameter
75
B
90
M=Transmissible torque NM
11700
F=Transmissible axial force kN
313
P=Surface pressure on shaft
200
P=Surface pressure on hub
105
Ms=Tightening torque NM
83
kr621.98
More details
KEYLESS LOCKING COUPLING, D=70 D1=110, FORM:H STEEL
Item No. 23362-70110
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
110
D=Internal diameter
70
B
90
M=Transmissible torque NM
10950
F=Transmissible axial force kN
313
P=Surface pressure on shaft
210
P=Surface pressure on hub
110
Ms=Tightening torque NM
83
kr583.32
More details
KEYLESS LOCKING COUPLING, D=80 D1=120, FORM:H STEEL
Item No. 23362-80120
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
120
D=Internal diameter
80
B
90
M=Transmissible torque NM
13750
F=Transmissible axial force kN
344
P=Surface pressure on shaft
205
P=Surface pressure on hub
110
Ms=Tightening torque NM
83
kr663.16
More details
KEYLESS LOCKING COUPLING, D=85 D1=125, FORM:H STEEL
Item No. 23362-85125
Designation
Keyless Locking Coupling
Body material
steel
D1=Outside diameter
125
D=Internal diameter
85
B
90
M=Transmissible torque NM
16000
F=Transmissible axial force kN
375
P=Surface pressure on shaft
210
P=Surface pressure on hub
115
Ms=Tightening torque NM
83
kr716.24
More details
Filter
Description
Material
Steel.
Version
Bright.
Note
Keyless locking coupling for extremely high torques.
- for shaft diameters from 25 to 85 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Details
CAD
Accessories