Keyless Locking Coupling
stainless steel
- For medium torques
- No axial shift
- For shaft diameter from 20 to 60 mm
- Self-centring
kr756.72
plus sales tax
Added to your shopping cart
Designation
Keyless Locking Coupling
Form
A
Body material
stainless steel
Steel code
1.4057
D1=Shaft diameter
28
D2=Flange diameter
50
D=Internal diameter
20
F=Transmissible axial force kN
10
M=Transmissible torque NM
97
Ms=Tightening torque NM
8
P=Surface pressure on hub
51
P=Surface pressure on shaft
71
n=Number of clamping screws
4XM06
B
45
L1
18
L3
39
Description
Material
Coupling stainless steel 1.4057.
Screws stainless steel 1.4301.
Version
Bright.
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.