text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Protective Sleeve
Version 1
double
Body material
rubber
D1=Shaft Ø double joint
20
D=Internal diameter
20
L=Length
66
D1
34

Description

Note
These rubber sleeves fit over double joints from OD 16 mm. They are made of an elastic, oil-resistant plastic and are produced by a dipping method.
By diameter D, D1 can shrink by up to 10%. The length L can vary by ±5%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought