text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cardan Joint
Version 1
double
Version 2
with needle bearing
Product type
reamed hole without slot
DIN Standard
DIN 808
Body material
steel
Body surface finish
ground and bright
D=Fastening hole
12
L=Length
86
MB=Static fracture torque NM
120
Mmax=Max. torque NM
16
B
4
D1
25
L1
28
L2
14*
L3
30
T
13,8

Description

Material
Steel.
Version
Joint ground, bright.
Note
Double universal joints with needle bearing are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought