text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Splined Shaft
Body material
aluminium
Body surface finish
bright
D=Diameter
24,2
L=Length
140
N=No. of teeth
16
P=Profile
AT5
L1
140

Description

Material
Aluminium.
Version
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought