text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Note
The line laser is a measuring device for aligning drive pulleys laterally, horizontally and vertically using a laser beam, preventing heavy wear to the edges of the belt.
Technical Data
- Laser beam range approx. 5 to 10 m
- Laser class 2 (EN 60825-1:1997)
- Wavelength 630–680 mm
- Power < 1 mW
- Power supply 2 x 1.5 V (LR44)
Attention
- Never look directly into the laser beam and do not point it at other people, animals or strongly reflective surfaces.
- The device and the target points contain high-powered magnets.
- Individuals with pacemakers should not use the device due to safety reasons. Keep a safe distance away from electronic devices and wristwatches in order to prevent interference.
- The device must not be used in potentially explosive areas.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought