text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Idler Pulley
Body material
polyamide
AD=Screw tightening torque
35
D=Diameter
60
L=Length
60
R=Max. belt width
55
U=max speed rpm
6000
D1
M12
L1
7,5
L2
89
Suitable for clamping element
4
T max.
13

Description

Material
Pulley plastic PA6.
Ball bearing chrome steel.
Screw and nut steel.
Version
Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Nut ISO 4035, grade 8, electro zinc-plated.
Note
Ready-to-install tension pulleys for belts, complete with ball bearing. The ball bearings are sealed both sides, permanently lubricated and maintenance-free.

For tensioning belts on the back of the belt. The tension pulleys can be combined with all tensioning elements to form an elastic belt tensioner. Rigid mounting without a tensioning element is also possible. Can also be used as an idler pulley.
Temperature range
-40 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought