text.skipToContent text.skipToNavigation
EN
Choose your language

22265

Sprockets duplex 8.0 mm x 3.0 mm DIN ISO 606

  • Suitable for roller chains acc. to DIN ISO 606
  • Pre-drilled
Special features:

from kr38.15

plus sales tax
  • 1(current)
  • 2
34 results found
  • 1(current)
  • 2

Description

Material
Low-carbon steel.
Version
Bright, not hardened (cannot be hardened).
Note
Sprockets for DIN ISO 606 roller chains. The sprockets are pre-bored.