Sprocket
single
steel
bright
- Suitable for roller chains acc. to DIN ISO 606
- Teeth inductively hardened, HRC 50
- With pre-boring and keyway acc. to DIN 6885
- With hub on one side
kr107.41
plus sales tax
Added to your shopping cart
Designation
Sprocket
Form
B
Version 1
single
Version 2
ready to install
DIN ISO standard
606
Body material
steel
Body surface finish
bright
D1=Pitch circle diameter
42,8
N=No. of teeth
14
B1
5,3
B3
6
C
1
D
46,5
D2
35
D3
19
D4
M05
Division inches (PxB1)
3/8X7/32
Division inches (PxB1)
3/8X7/32
Division mm (PxB1)
9,525X5,72
ISO No.
06B-1
ISO No.
06B-1
L
25
R
10
T2
2,8
Description
Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Note
Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.