Roller Chain
3x
steel
- Positive and slip-free transmission
- Low bearing loads
- Used as drive, transport, conveyor and hoist chains
- Not sensitive to dirt or temperature influences
- Can be lengthened and shortened
kr3,310.33
plus sales tax
Added to your shopping cart
Designation
Roller Chain
Version 1
3x
Version 2
curved bracket
Body material
steel
F=Breaking force f min. kN
160
G=Number of parts
197
~L=~ Length
5000
B2
25,45
B4
99,9
B7
5,4
D1
15,88
D2
8,28
Division inches (PxB1)
1X17,02
Division inches (PxB1)
1X17,02
Division mm (PxB1)
25,4X17,02
E
31,88
G
21,08
G
197
ISO No.
16B-3
ISO No.
16B-3
Description
Material
Steel.
Version
Pre-stretched.
Note for ordering
Packaging unit: 5 metres with odd number of links. Ending with an inner link at both ends. Connecting links must be ordered separately.
Note
European-type roller chains acc. to DIN ISO 606 with curved link plates (ISO No. 06 with straight links). All chains are pre-stretched. Initial lubrication: anti-corrosion mineral based oil.
B7 = maximum value for links.
Pitch = PxB1
B7 = maximum value for links.
Pitch = PxB1
Temperature range
-20°C to +120°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.