text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mounting Screw
Product type
for idler sprocket
Body material
steel
Body surface finish
galvanised
D=Thread
M16
ID=Suitable for
idler sprocket from ISO 16 B-1
A
25
A1
28
D3
20
L
66

Description

Material
Steel C45.
Version
Electro zinc-plated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought