text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Link
Form
L
Version 1
3x
DIN ISO standard
606
Body material
steel
For=Suitable for chain sprocke
1/2X5/16
Form definition
offset link with split pin connection
ISO No.
08B-3
ISO No.
08B-3
P
12,7

Description

Material
Steel.
Note
Connecting links for DIN ISO 606 triplex roller chains.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought