text.skipToContent text.skipToNavigation
EN
Choose your language

22280

Idler sprockets with ball bearing

  • Suitable for roller chains acc. to DIN ISO 606
  • Ball bearing sealed on both sides
  • Maintenance-free
Special features:

from kr78.79

plus sales tax
11 results found

Description

Material
Sprocket steel C45.
Ball bearing made from ball-bearing steel.
Version
Sprocket black oxidised.
Note
Ready-to-install idler sprockets complete with ball bearing. For DIN ISO 606 roller chains. The ball bearings are sealed both sides, permanently lubricated and therefore maintenance-free.
Temperature range
-20°C to +120°C.