text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Element
Size
5
Body material
steel
Body surface finish
painted
AD=Screw tightening torque
210
D1=Diameter
20,5
A1
175
A2
140
A3
42
B
60
D
100
D2
M16
F1 (N)
1500
F2 (N)
1880
H
205
L
145+2 -0,5
L1
40
L2
15
L3
10
P
12,5
S1
93

Description

Material
Housing sintered steel.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Version
Steel parts painted.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Note
Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.

Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.

The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range
-55 °C to +85 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought