text.skipToContent text.skipToNavigation
EN
Choose your language

22430

Bevel gears in steel, ratio 1:2 toothing milled, straight teeth, engagement angle 20°

  • Axis angle 90°
  • Serve to provide angular torque transmission in machine and plant construction
Special features:

from kr109.10

plus sales tax
10 results found

Description

Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Axis angle = 90°.
Note for ordering
Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.