text.skipToContent text.skipToNavigation
EN
Choose your language

21340

Telescope rails

  • Partial extension comprising a fixed guide rail and a movable runner
  • Strokes of up to 323 mm
  • Loads of up to 7411 N
  • Compact and simple design
  • Hardened tracks and balls
Special features:

from kr936.74

plus sales tax
15 Products

Description

Material
Balls, rails and runners roller bearing steel.
Version
Rail and slide electro zinc-plated.
Tracks inductively hardened.
Balls hardened.
Note
Partial extension consisting of a fixed guide rail and a movable runner. The slide can move somewhat more than half the length of the rail (C travel). By removing the locking screw, a partial extension with the travel length C is possible to both sides. The total travel is thus 2C.
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
Other lengths (pitch 80 mm).
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference
1) for countersunk screw DIN 7991
2) set screw