Telescopic Rail
ball-bearing steel
- Partial extension comprising a fixed guide rail and a movable runner
- Strokes of up to 323 mm
- Loads of up to 7411 N
- Compact and simple design
- Hardened tracks and balls
kr2,220.42
plus sales tax
Added to your shopping cart
Designation
Telescopic Rail
Size
35
Body material
ball-bearing steel
B=Width
35
H=Height
17
L=Length
610
N=No. of holes
8
S=Travel
323
B1
15,8
C0Y (N)
4858
C0Z (N)
3401
D
M06
D1
M06
H1
16
H2
10
L max.
1490
Mx (Nm)
103,5
My (Nm)
711
Mz (Nm)
1015
R
2
Description
Material
Balls, rails and runners roller bearing steel.
Version
Rail and slide electro zinc-plated.
Tracks inductively hardened.
Balls hardened.
Tracks inductively hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Partial extension consisting of a fixed guide rail and a movable runner. The slide can move somewhat more than half the length of the rail (S travel). By removing the locking screw, a partial extension with the travel length S is possible to both sides. The total travel is thus 2S .
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
On request
Other lengths (pitch 80 mm).
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference
1) for countersunk screw DIN EN ISO 10642
2) set screw
2) set screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.