{"product":{"productId":"agid.4736","price":623.62,"name":"Carriages with flange"},"currency":"SEK"}
Material
Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Balls roller bearing steel.
Diverters plastic.
Version
Bright.
Show more
Show less
Description
Material
Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Balls roller bearing steel.
Diverters plastic.
Version
Bright.
Note
Guide carriage with flange with recirculating ball guidance precision N not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.
High dynamic values: v = 5 m/s.
Applicable temperature in continuous use max. 80 °C.
High dynamic values: v = 5 m/s.
Applicable temperature in continuous use max. 80 °C.
On request
Various precision and preload classes.
Drawing reference
1) ground ref. edge
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.