Guide Carriage
with flange
high carbon steel
- Absorption of loads from all directions
- With recirculating ball guide not preloaded
- Dynamic load rating of up to 39,000 N
- Double-sided end seal
kr917.30
plus sales tax
Added to your shopping cart
Designation
Guide Carriage
Size
30
Version 1
with flange
Version 2
long
Body material
high carbon steel
Component material
ball-bearing steel
B1=Width
90
E=Lubrication hole
M06X1
L3=Length
131,3
T1=Dynamic load ratings N
39000
T2=Static load ratings N
71900
A
72
A1
52
B
28
E
31
E1
7
E2
13
H
26
H1
42
H2
9
H3
12
L4
94,3
M
M10
Mx (Nm)
785
My (Nm)
650
Mz (Nm)
650
Type
long
Description
Material
Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Balls roller bearing steel.
Diverters plastic.
Version
Bright.
Note
Guide carriage with flange with recirculating ball guidance precision N not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.
High dynamic values: v = 5 m/s.
Applicable temperature in continuous use max. 80 °C.
High dynamic values: v = 5 m/s.
Applicable temperature in continuous use max. 80 °C.
On request
Various precision and preload classes.
Drawing reference
1) ground ref. edge
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.