text.skipToContent text.skipToNavigation
EN
Choose your language

21944

Mounting brackets

  • Compact unit in conjunction with position indicators
  • Reliable spindle clamping without additional construction work
  • Simple assembly
  • Well suited for retrofitting on existing equipment
Special features:

from kr272.86

plus sales tax
16 Products

Description

Material
Mounting position 1, housing die-cast zinc
Mounting position 3, housing aluminium.
Clamping lever plastic.
Version
Installed position 1, housing, painted.
Installed position 3, housing anodised.
Clamping lever dark grey.
Note
Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems.