text.skipToContent text.skipToNavigation
EN
Choose your language

21091 K

Mounting plates, vertical, short

  • For quick implementation of X and Y axes
  • Combinable with different components
Special features:

from kr818.76

plus sales tax

Description

Material
Aluminium alloy.
Version
anodised.
Note
The mounting plate is used for the vertical mounting of the short or long positioning stages with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.

Can be combined with all other parts of the same size.