Holder
vertical
- For quick implementation of X and Y axes
- Combinable with different components
kr975.63
plus sales tax
Added to your shopping cart
Designation
Holder
Size
8
Version 1
vertical
Version 2
short
B=Width
46
H=Height
95
B1
36
B2
25,5
B3
10
D
4,2
D1
4
D2
M04
H1
86
H10
1,5
H2
4,7
H4
86
H5
71
H6
40
H7
26,75
H8
51,5
H9
15
L1
23
L2
30
L3
4
L4
2,3
L5
6,5
Type
short
Description
Material
Aluminium alloy.
Version
anodised.
Note
The mounting plate is used for the vertical mounting of the short or long positioning stages with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.
Can be combined with all other parts of the same size.
Can be combined with all other parts of the same size.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.