Linear Ball Bearing
with angle error adjustment
plastic
- Double-sided seal
- Plastic truss acts as return and seal retainer simultaneously
- Dynamic load rating of up to 4800 N
- Seal made of a special polyamide material with a low friction coefficient
kr580.86
plus sales tax
Added to your shopping cart
Designation
Linear Ball Bearing
Version 1
with angle error adjustment
Version 2
open
Body material
plastic
Component material
steel
D1=Outside diameter
40
D=Internal diameter
25
L=Length
58
T1=Dynamic load ratings N
3950
T2=Static load ratings N
4350
D2
37,5
E
1,5
G
57°
L1
43,7
L2
1,85
W
13
Description
Material
Housing plastic
Raceways ball bearing steel.
Balls steel.
Raceways ball bearing steel.
Balls steel.
Note
The linear ball bearings correspond to the self-aligning series 3 of ISO 10285. With double-sided seal. These bearings consist of high precision injection moulded plastic housings in which ball bearing steel raceway segments are clipped in. The plastic housing serves simultaneously for recycling and as seal retainer. The seal consists of a special polyamide material with a low coefficient of friction. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.