text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Housing high-strength aluminium.
Guide shafts and leverage steel.
Version
Housing coated with Hart-Coat®.
Guide shafts hardened and ground.
Note
Maintenance-free pneumatic parallel gripper with leverage kinematics. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.

Repeat accuracy ±0.02 mm.
Accessory
See table for proximity switches and plug connectors.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

norelem offers pneumatic linear modules with either two or three round guides. The drive consists of double-action cylinders integrated in the carriage. They are available in four sizes with two or three guide shafts and strokes from 40 to 300 mm. Thanks to the large dimensions of the guide shafts and ball guides, loads of up to 1080 N are possible. Also, the pneumatic linear modules can achieve a repeat accuracy of ±0.01 mm.