text.skipToContent text.skipToNavigation
EN
Choose your language

20310

T-slot tables

  • Compatible with Type I aluminium profiles
  • Can be positioned precisely through centring holes and centring rings
Special features:

from kr333.26

plus sales tax

Description

Material
Table aluminium.

Centring rings 1.4301 stainless steel.

Screws steel.
Version
Table natural tone anodised
Screws, bright.
Note
An additional centring hole is located on each tapped hole on the underside of the table, this enables the table to be precisely mounted on a linear guide slide using the centring rings.

The profile slots on the upper side enable universal mounting possibilities.