T-Slot Table
aluminium
- Compatible with Type I aluminium profiles
- Can be positioned precisely through centring holes and centring rings
kr514.04
plus sales tax
Added to your shopping cart
Designation
T-Slot Table
Size
80
Body material
aluminium
B=Width
80
BN=Slot width
8
L=Length
230
A
55
A1
40
A2
40
D6
M08
D7
13
H
16
N
8
Type
I
Description
Material
Table aluminium.
Centring rings 1.4301 stainless steel.
Screws steel.
Centring rings 1.4301 stainless steel.
Screws steel.
Version
Table natural tone anodised
Screws, bright.
Screws, bright.
Note
An additional centring hole is located on each tapped hole on the underside of the table, this enables the table to be precisely mounted on a linear guide slide using the centring rings.
The profile slots on the upper side enable universal mounting possibilities.
The profile slots on the upper side enable universal mounting possibilities.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.