text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
06000 inch
Handwheels, crank handles and screw-in grips - inch
Handwheels, crank handles and screw-in grips - inch
Designation
2-Spoke Handwheel
4
Crank Handle
2
Cylinder Grip
2
Disc Handwheel
4
Grip
1
Grip Rod
1
Handwheel
6
Knurled Knob
1
Product type
fixed grip
4
folding grip
3
revolving grip
7
without grip
9
Version 1
fold-down
1
internal thread
1
reamed hole
15
revolving
2
with grip
1
Body material
aluminium
4
duroplast
4
grey cast iron
1
polyamide
3
stainless steel
1
steel
1
thermoplastic
8
D1=Outside diameter
14
2
16
2
20
2
25
3
40
1
41
1
50
1
63
1
70
1
80
10
83
1
99
2
100
10
120
1
125
9
129
3
140
5
159
3
160
10
180
2
198
2
200
6
250
5
252
2
280
1
315
2
360
1
400
2
500
2
D2=Fastening hole
5/16-18
1
3/8-16
1
1/2-13
1
5/8-11
1
.500
1
0,25
2
0,312
8
0,375
16
0,5
16
0,625
13
0,75
8
0,875
5
1
3
L3=Height
28
1
29
2
30
1
31
2
33
3
33,5
2
34
3
36
2
37
1
37,5
3
38
1
39
5
40
5
42
1
43
3
44
4
45
3
46
3
49
1
50
4
51
1
52
3
53
3
55
1
56
2
57
4
60
2
61
1
63
2
64,5
3
69
1
71
2
72
2
73
1
Filter
entries / page
21
of 21 entries
Added to your shopping cart
Filter
entries / page
21
of 21 entries
Other customers also bought
Filter
Designation
2-Spoke Handwheel
4
Crank Handle
2
Cylinder Grip
2
Disc Handwheel
4
Grip
1
Grip Rod
1
Handwheel
6
Knurled Knob
1
Product type
fixed grip
4
folding grip
3
revolving grip
7
without grip
9
Version 1
fold-down
1
internal thread
1
reamed hole
15
revolving
2
with grip
1
Body material
aluminium
4
duroplast
4
grey cast iron
1
polyamide
3
stainless steel
1
steel
1
thermoplastic
8
D1=Outside diameter
14
2
16
2
20
2
25
3
40
1
41
1
50
1
63
1
70
1
80
10
83
1
99
2
100
10
120
1
125
9
129
3
140
5
159
3
160
10
180
2
198
2
200
6
250
5
252
2
280
1
315
2
360
1
400
2
500
2
D2=Fastening hole
5/16-18
1
3/8-16
1
1/2-13
1
5/8-11
1
.500
1
0,25
2
0,312
8
0,375
16
0,5
16
0,625
13
0,75
8
0,875
5
1
3
L3=Height
28
1
29
2
30
1
31
2
33
3
33,5
2
34
3
36
2
37
1
37,5
3
38
1
39
5
40
5
42
1
43
3
44
4
45
3
46
3
49
1
50
4
51
1
52
3
53
3
55
1
56
2
57
4
60
2
61
1
63
2
64,5
3
69
1
71
2
72
2
73
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!