text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
04000 inch
Cam levers - inch
Cam levers - inch
Body material
aluminium
polyamide
stainless steel
steel
Body colour
black
ruby red RAL3003
traffic red RAL 3020
Component material
stainless steel
steel
Thread type
external thread
internal thread
D=Thread
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
L=Thread length
10
15
20
25
30
40
50
A1=Handle length
41,7
59,1
79,2
79,6
108
110
Filter
entries / page
10
of 10 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
10
of 10 entries
Other customers also bought
Filter
Body material
aluminium
polyamide
stainless steel
steel
Body colour
black
ruby red RAL3003
traffic red RAL 3020
Component material
stainless steel
steel
Thread type
external thread
internal thread
D=Thread
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
L=Thread length
10
15
20
25
30
40
50
A1=Handle length
41,7
59,1
79,2
79,6
108
110
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!