text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
03000 inch
Spring plungers - inch
Spring plungers - inch
Body material
stainless steel
steel
Component material
ball stainless steel
ball steel
pin POM
pin stainless steel
pin steel
D=Thread
6-32
8-32
8-36
10-32
1/4-20
1/4-28
5/16-18
3/8-16
1/2-13
5/8-11
L=Length
7
9
10
12
14
15
16
18
19
20
22
23
24
26
28
32
33
F=Spring force
intensified
light
standard
Carrier profile
hexagon socket
slot
Form=Form thrust pad
ball
thrust pin
Filter
entries / page
20
of 20 entries
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
20
of 20 entries
Other customers also bought
Filter
Body material
stainless steel
steel
Component material
ball stainless steel
ball steel
pin POM
pin stainless steel
pin steel
D=Thread
6-32
8-32
8-36
10-32
1/4-20
1/4-28
5/16-18
3/8-16
1/2-13
5/8-11
L=Length
7
9
10
12
14
15
16
18
19
20
22
23
24
26
28
32
33
F=Spring force
intensified
light
standard
Carrier profile
hexagon socket
slot
Form=Form thrust pad
ball
thrust pin
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!