text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Jaw Plate
Version 1
with pins
Body material
tool steel
B=Jaw width
125
N=Number of pins
8
A
96
B
125

Description

Material
Tool steel.
Version
Vice jaw hardened, bright.
Pins hardened, black oxidised.
Note
For positive clamping without preforming, e.g. rough pieces, heavy cutting, castings etc.

Supplied singly.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought