text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Jaw Plate
Version 1
with pins
Body material
tool steel
B=Jaw width
90
N=Number of pins
6
B
90

Description

Material
Tool steel.
Version
Vice jaw hardened, bright.
Pins hardened, black oxidised.
Note for ordering
41330-0901
Note
For positive clamping without preforming, e.g. rough pieces, heavy cutting, castings etc.

Supplied singly.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought