Jaw Plate
with machining allowance
tool steel
black oxidised
- Particularly suitable for incorporating workpiece contours
- Customer specific contour machining
kr854.22
plus sales tax
Added to your shopping cart
Designation
Jaw Plate
Version 1
with machining allowance
Body material
tool steel
Body colour
black oxidised
B=Jaw width
125
S=Thickness
30
H
35
Description
Material
Carbon steel.
Version
Black oxidised.
Note for ordering
Supplied singly.
Note
Machinable jaw plates are ideal for gripping on workpiece contours and machining in steps.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.