text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Jaw Plate
Version 1
with machining allowance
Body material
tool steel
Body colour
black oxidised
B=Jaw width
90
S=Thickness
30
H
35

Description

Material
Carbon steel.
Version
Black oxidised.
Note for ordering
Supplied singly.
Note
Machinable jaw plates are ideal for gripping on workpiece contours and machining in steps.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought