Extension Shaft
high carbon steel
- Increasing the clamping range
- For setting the clamping width
- Extension shafts can be combined as required
kr964.27
plus sales tax
Added to your shopping cart
Designation
Extension Shaft
Body material
high carbon steel
B=Clamping range
extension by 60 mm
D=Diameter
34
L1=Length
60
Description
Material
Carbon steel.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.