Cylinder Clamping Jaw Set
tool steel
- For clamping round workpieces
- Clamping range from 20 to 320 mm
- Hardened
kr6,623.66
plus sales tax
Added to your shopping cart
Designation
Cylinder Clamping Jaw Set
Body material
tool steel
B=Clamping range min. - max.
20 MM - 320 MM
B=Jaw width
125
Description
Material
Tool steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.